IESNA:LM-63-2002
[TEST]P1337043
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R20B2750DE010 E3A301MW_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]211
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
7.3 10.9 16.7 27.4 51.9 142.8 329.6 645.9 967.9 1078.7
1177.7 1246.2 1322 1386.3 1428 1471.5 1496.4 1504.2 1489.7 1457.9
1416 1353 1289.3 1215.8 1144.5 1041.2 919.6 776.2 654.7 343.2
147.4 37.3 16.1 5.9 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.3 10.9 17 27.2 53 148.9 344.8 633.6 956.9 1075.1
1155.8 1236.2 1309.4 1366.6 1417.3 1451.8 1474.9 1477.2 1462.1 1434.6
1393 1339.8 1272.6 1205.8 1129.2 1017.8 908.7 776 632.1 341.3
148.4 35.8 15.7 6.1 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
7.3 10.7 16.8 26.8 52.1 139.4 325.4 623.1 933 1035.8
1134.8 1216.3 1280.3 1332.1 1373.1 1408.3 1425.7 1429.2 1416.6 1390.5
1349.8 1300.9 1245.4 1163.1 1080.6 983.2 860.7 730.1 603.8 324.7
136.9 35.4 15.3 6.3 1.9 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.3 10.7 16.8 27 51.9 134.8 326.8 605.3 894.2 1011.9
1099.4 1176.3 1233.6 1281.8 1318.4 1345.3 1359.5 1361.8 1350.9 1324.7
1290.2 1244.1 1183.2 1113.3 1028 927.7 804.8 689.7 553 286.6
131.1 36.8 15.3 6.1 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.3 10.5 16.7 26.4 48.4 132.1 310.7 572.6 852.4 947.6
1035.4 1112.8 1169.4 1211.7 1243.3 1264 1277.4 1280.6 1270.3 1247.3
1211.5 1165.4 1098.6 1028.3 945.5 831.2 724.9 611.6 493.1 253.1
118.1 36.8 14.4 6.1 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.3 10.7 16.8 26 48.2 121.7 281.2 529.3 788.3 886.3
968.8 1034.5 1092.1 1131.9 1161 1180 1190.5 1191.3 1181.7 1159.3
1122.7 1070.5 1003.8 931.5 840.7 742 640.3 535.4 428.4 215
102.2 35.6 13.8 5.9 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.3 10.3 16.5 25.7 45.9 117.3 255.4 473.6 722.1 809.9
883.8 944.9 989.9 1029.1 1056.1 1071.4 1080.2 1078.9 1066.4 1038.3
999.8 948.1 880.8 809.2 720 631.7 531.2 437 342.3 170.9
86.3 32 12.8 5.9 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.3 10.5 16.1 25.5 42.7 106.1 233.2 417.1 637.3 719.2
788.3 845 890.7 920.2 942.8 953.7 957.1 952.2 935.7 908.7
866.6 816.2 746.8 679.2 597.8 518.4 435.1 353.2 276.4 142.4
72 30.1 11.7 5.7 2.3 0.6 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.3 10.5 15.7 24.3 39.8 95.1 206.9 368.3 555.1 626.7
688 739.3 775.9 801.3 817.8 823.5 822.4 812.2 794.2 763.6
727.6 676.3 613.7 540.8 477.8 400.3 330.2 272.6 211.5 111.4
61.6 27.8 10.7 5.2 2.3 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.3 10.3 15.7 23.7 38.3 86.9 180.5 317.2 478.2 535.6
586.7 622.9 653.3 673.8 683.2 683.6 677.7 663.1 642.2 614.3
572.6 526.2 474.4 416.5 362.4 303.8 253.6 204.3 164.6 90.7
50 25.5 9.6 4.6 2.1 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
7.3 9.4 12.4 16.3 21.4 27.2 38.9 54.2 64.7 66.4
66.6 66 64.5 63 60.5 57.4 53.8 49.6 45.8 41.3
36.9 33.1 29.5 25.8 22 17.8 13.6 10.5 8.2 5.2
3.1 1.7 0.8 0.4 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.3 8.4 9.4 10.1 10.5 10.7 10.5 9.6 8.2 7.8
7.3 6.7 6.1 5.7 5.4 4.8 4.4 3.8 3.3 2.7
2.3 1.9 1.7 1.5 1.1 1 0.8 0.6 0.6 0.2
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
7.3 7.5 6.9 6.3 5.6 4.8 4 3.3 2.7 2.3
2.1 1.9 1.7 1.5 1.3 1.1 1 0.8 0.6 0.6
0.4 0.4 0.4 0.4 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
7.3 6.3 5.2 4.2 3.4 2.5 1.9 1.1 0.8 0.6
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.4 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
7.3 5.4 4.2 3.1 2.3 1.5 0.8 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.6 0.4 0.4 0.2 0.2 0.2 0
7.3 5.2 3.8 2.7 1.7 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.4 0.6 0.8 0.8 1 1 1 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
7.3 5 3.6 2.5 1.7 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.6 0.6 0.8 1 1 1.1 1.1 1.1
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
